- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IFX90121EL V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CommentsVin up to 45V, 2.2 MHz Step-Down Regulator with Low Quiescent Current, PG-SSOP-14
-
InhibitYes
-
IQ max500 mA
-
Iq45 µA
-
Moisture Sensitivity Level3
-
MountingSMT
-
Number Reflow3
-
Operating Temperature range-40 °C to 150 °C
-
Output Current TypeBuck Converter
-
Peak Reflow Temp max260 °C
-
Product IDSP001118296
-
ProtectYes
-
Regulator TypeBuck Regulator
-
ReplacementTLF50211EL
-
ResetNo
-
Tolerance2(4)%
-
VQ (multiple)5.0 V
-
WatchdogNo
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 500 mA step down voltage regulator
- 5 V Output voltage
- ± 2% output voltage tolerance
- Low quiescent current (less than 45μA at nominal input voltage)
- Integrated power transistor
- Current mode PWM regulation
- PFM mode for light load current
- Input voltage range from 4.75V to 45V
- 2.2 MHz switching frequency
- 100% Duty cycle
- Synchronization input
- Very low shutdown current consumption (<2 μA)
- Soft-start function
- Input under voltage lockout
- Suited for industrial applications: Tj = -40 °C to +125 °C
- Green Product (RoHS compliant
Benefits
- High switching frequency of 2.2MHz allows use of small inductors and capacitors henceminimizing board space required
- Low quiescent current in shutdown makes the device suitable for battery powered systems
- Pulse Frequency Modulation to optimize efficiency in light load conditions
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.